DETAILS
    Close

    Vari-Green Motor, ZWK702B0H5001, 0.333|0.5 HP, 1 Phase, Product # 1043778

    Vari-Green Motor, ZWK702B0H5001, 0.333|0.5 HP, 1 Phase, Product # 1043778

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8 in
    Width
    5 in
    Height
    5 in
    Weight
    13 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Return Eligibility
    Non-returnable, customized, or special-order item
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 2650 115 50 1 5
    0.5 HP 4000 220 50 1 4.3
    0.333 HP 2650 110 50 1 5
    0.5 HP 4000 208 50 1 4.6
    0.333 HP 2650 115 60 1 5
    0.333 HP 2650 230 60 1 2.8
    0.5 HP 4000 115 50 1 7.4
    0.5 HP 4000 240 50 1 4.3
    0.333 HP 2650 208 50 1 3.2
    0.5 HP 4000 277 50 1 3.6
    0.333 HP 2650 220 50 1 2.8
    0.333 HP 2650 277 60 1 2.6
    0.333 HP 2650 208 60 1 3.2
    0.5 HP 4000 230 50 1 4.3
    0.5 HP 4000 230 60 1 4.3
    0.333 HP 2650 230 50 1 2.8
    0.333 HP 2650 277 50 1 2.6
    0.5 HP 4000 110 50 1 7.4
    0.5 HP 4000 115 60 1 7.4
    0.5 HP 4000 277 60 1 3.6
    0.333 HP 2650 240 50 1 2.8
    0.5 HP 4000 208 60 1 4.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories