DETAILS
    Close

    Vari-Green Motor, ZWK70F017010, 1 HP, 1 Phase, Product # 1042208

    Vari-Green Motor, ZWK70F017010, 1 HP, 1 Phase, Product # 1042208

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    20 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1800 230 60 1 7
    1 HP 1800 208 60 1 7
    1 HP 1800 115 50 1 11.5
    1 HP 1800 208 50 1 7
    1 HP 1800 230 50 1 7
    1 HP 1800 220 50 1 7
    1 HP 1800 277 60 1 5.8
    1 HP 1800 110 50 1 11.5
    1 HP 1800 115 60 1 11.5
    1 HP 1800 240 50 1 7
    1 HP 1800 277 50 1 5.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories