DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, ZWK417B0050412, 0.0667HP, 1800RPM, 110-240V, 50/60HZ, 1PH, Product # 1039966

    Vari-Green Motor, Pre-Programmed, ZWK417B0050412, 0.0667HP, 1800RPM, 110-240V, 50/60HZ, 1PH, Product # 1039966

    PRODUCT ALERT : Returnable Vari-Green
    This Vari-Green motor qualifies for return and is subject to a 30% restock fee. See the 'Returns' section at the bottom of this page for more information.
    • Shipping Type:
      Parcel
    • Units:
      EA
    $390.75
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    4 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.067 HP 1800 230 60 1 0.65
    0.067 HP 1800 110 50 1 1.3
    0.067 HP 1800 230 50 1 0.65
    0.067 HP 1800 115 60 1 1.3
    0.067 HP 1800 115 50 1 1.3
    0.067 HP 1800 240 50 1 0.65
    0.067 HP 1800 220 50 1 0.65
    0.067 HP 1800 208 60 1 0.65
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget