DETAILS
    Close

    Motor, S99080518, 0.04HP, 1348RPM, 120V, 60HZ, 1PH, Product # 451389

    Motor, S99080518, 0.04HP, 1348RPM, 120V, 60HZ, 1PH, Product # 451389

    • Shipping Type:
      Parcel
    • Units:
      EA
    $144.36
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    4 in
    Height
    4 in
    Weight
    1.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget