DETAILS
    Close

    Motor, K055VDT3842, 0.05 HP, 1 Phase, Product # 357011

    Motor, K055VDT3842, 0.05 HP, 1 Phase, Product # 357011

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $555.29
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    Specifications
    Weight
    12 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.05 HP 825 208 50 1 0.5
    0.05 HP 825 200 60 1 0.5
    0.05 HP 825 230 60 1 0.5
    0.05 HP 825 200 50 1 0.5
    0.05 HP 825 208 60 1 0.5
    0.05 HP 825 230 50 1 0.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories