DETAILS
    Close

    Motor, K048ARE1046, 52.4 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 356689

    Motor, K048ARE1046, 52.4 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 356689

    • Shipping Type:
      Parcel
    $604.20
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    Specifications
    Weight
    9 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    52.4 W 1050 115 60 1 1
    52.4 W 1550 115 60 1 1.8
    52.4 W 1300 115 60 1 1.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories