DETAILS
    Close

    Motor, S33G202Yb-01+, 30Watt, 1050/1300/1550 RPM, 115V, 60Hz, 1Ph, Product # 329868

    Motor, S33G202Yb-01+, 30Watt, 1050/1300/1550 RPM, 115V, 60Hz, 1Ph, Product # 329868

    • Shipping Type:
      Parcel
    • Units:
      EA
    $206.42
    In stock 
    27 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    10 in
    Width
    6 in
    Height
    9 in
    Weight
    2.8 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 W 1050 115 60 1 0.53
    30 W 1550 115 60 1 0.53
    30 W 1050 115 60 1 0.53
    30 W 1300 115 60 1 0.53
    30 W 1550 115 60 1 0.53
    30 W 1300 115 60 1 0.53
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget