DETAILS
    Close

    Motor, S33G152AB-01+, 13Watt, 1050/1300/1550RPM, 115V, 60HZ, 1PH, Product # 329867

    Motor, S33G152AB-01+, 13Watt, 1050/1300/1550RPM, 115V, 60HZ, 1PH, Product # 329867

    • Shipping Type:
      Parcel
    • Units:
      EA
    $167.26
    In stock 
    15 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    2.3 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    13 W 1050 115 60 1 0.39
    13 W 1550 115 60 1 0.39
    13 W 1300 115 60 1 0.39
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget