DETAILS
    Close

    Motor, S33G352AB-14, 0.016 HP, 1 Phase, Product # 329587

    Motor, S33G352AB-14, 0.016 HP, 1 Phase, Product # 329587

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    313224
    Motor, S33G382YB-13, 0.0333 HP, 1 Phase, Product # 313224 Motors $179.48 EA $179.48 In-Stock
    Specifications
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.016 HP 1300 115 60 1 0.76
    0.016 HP 1050 115 60 1 0.76
    0.016 HP 1550 115 60 1 0.76
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories