DETAILS
    Close

    Motor, K055UJK1151013H, Thru Bolt, 85.9/137.1 Watt, 1290/1550 RPM, 220/240/230V, 50/60Hz, 1Ph, Product # 329414

    Motor, K055UJK1151013H, Thru Bolt, 85.9/137.1 Watt, 1290/1550 RPM, 220/240/230V, 50/60Hz, 1Ph, Product # 329414

    • Shipping Type:
      Parcel
    • Units:
      EA
    $541.22
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    5 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.125 HP 1550 230 60 1 0.63
    0.125 HP 1290 230 50 1 0.4
    0.125 HP 1290 220 50 1 0.4
    0.125 HP 1550 220 60 1 0.63
    0.125 HP 1550 240 60 1 0.63
    0.125 HP 1290 240 50 1 0.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget