DETAILS
    Close

    Motor, F0816A4343, 43.3 Watts, 1 Phase, Product # 315219

    Motor, F0816A4343, 43.3 Watts, 1 Phase, Product # 315219

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $413.66
    In stock 
    9 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.5 in
    Width
    6 in
    Height
    6 in
    Weight
    7.36 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    HP
    1/10
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    OneShot
    Nominal Efficiency
    42
    Watts
    43.3
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    43.3 W 1550 115 60 1 0.88
    43.3 W 1300 115 60 1 0.82
    43.3 W 1050 115 60 1 0.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories