DETAILS
    Close

    Motor, F0424A4345, 36.5 Watts, 1 Phase, Product # 311732

    Motor, F0424A4345, 36.5 Watts, 1 Phase, Product # 311732

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $295.88
    In stock 
    6 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7.5 in
    Width
    4 1/2 in
    Height
    4 1/2 in
    Weight
    5.6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    36.5 W 1550 230 60 1 0.7
    39 W 1290 220 50 1 0.8
    36.5 W 1550 240 60 1 0.7
    36.5 W 1550 220 60 1 0.7
    39 W 1290 240 50 1 0.8
    39 W 1290 230 50 1 0.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories