DETAILS
    Close

    Motor, D0824B4087, 198|218.7 Watts, 1 Phase, Product # 311510

    Motor, D0824B4087, 198|218.7 Watts, 1 Phase, Product # 311510

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $478.17
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    9.52 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    218.7 W 1350 230 60 1 2
    218.7 W 1350 240 60 1 2
    198 W 1350 220 50 1 2.2
    198 W 1625 230 50 1 2.2
    198 W 1350 240 50 1 2.2
    218.7 W 1625 230 60 1 2
    218.7 W 1350 220 60 1 2
    198 W 1625 220 50 1 2.2
    198 W 1625 240 50 1 2.2
    218.7 W 1625 220 60 1 2
    218.7 W 1625 240 60 1 2
    198 W 1350 230 50 1 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories