DETAILS
    Close

    Motor, Custom. 0.04 KW, 1 Phase, Product # 1066585

    Motor, Custom. 0.04 KW, 1 Phase, Product # 1066585

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $550.00
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115
    HP
    1/8
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    Electronic
    Nominal Efficiency
    50
    Watts
    139.9
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories