DETAILS
    Close

    Motor, S33G182BB-19, 5W, 700RPM, 115V, 60HZ, 1PH, Product # 1039440

    Motor, S33G182BB-19, 5W, 700RPM, 115V, 60HZ, 1PH, Product # 1039440

    • Shipping Type:
      Parcel
    • Units:
      EA
    $106.94
    In stock 
    40 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    4 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    Dual
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5 W 700 115 60 1 0.19
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget