DETAILS
    Close

    Motor, S33G302BB-01, 8W, 950RPM, 115V, 60HZ, 1PH, Product # 1039437

    Motor, S33G302BB-01, 8W, 950RPM, 115V, 60HZ, 1PH, Product # 1039437

    • Shipping Type:
      Parcel
    • Units:
      EA
    $108.30
    In stock 
    267 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    5 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    Dual
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    8 W 950 115 60 1 1.15
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget