DETAILS
    Close

    Motor, Large Frame, CXM251542T, 15HP, 1800RPM, 230/460V, 60HZ, 3PH, Product # 358965

    Motor, Large Frame, CXM251542T, 15HP, 1800RPM, 230/460V, 60HZ, 3PH, Product # 358965

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,807.82
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    374 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    254TC
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    15 HP 1800 230 60 3 36.2
    15 HP 1800 460 60 3 18.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget