DETAILS
    Close

    Motor, Large Frame, 06036ET3E364TS-W22, 60 HP, 3 Phase, Product # 358813

    Motor, Large Frame, 06036ET3E364TS-W22, 60 HP, 3 Phase, Product # 358813

    • Shipping Type:
      Freight
    • Units:
      EA
    $17,067.14
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    852 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    364TS
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    60 HP 3600 460 60 3 67
    60 HP 3600 230 60 3 134
    60 HP 3600 208 60 3 148
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories