DETAILS
    Close

    Motor, Large Frame, Custom, 15 HP, 3 Phase, Product # 357130VA

    Motor, Large Frame, Custom, 15 HP, 3 Phase, Product # 357130VA

    • Shipping Type:
      Freight
    • Units:
      EA
    $8,752.87
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    268 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    254T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    15 HP 1500 380 50 3 -
    15 HP 1500 400 50 3 -
    15 HP 1500 415 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories