DETAILS
    Close

    Motor, Large Frame, Custom, 20 HP, 3000 RPM, 380/400/415V, 50HZ, 3PH, Product # 357118VA

    Motor, Large Frame, Custom, 20 HP, 3000 RPM, 380/400/415V, 50HZ, 3PH, Product # 357118VA

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,744.67
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    390 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    256T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 3000 415 50 3 -
    20 HP 3000 380 50 3 -
    20 HP 3000 400 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget