DETAILS
    Close

    Motor, Large Frame, EM2542T-G-M23A, 50 HP, 3 Phase, Product # 357083

    Motor, Large Frame, EM2542T-G-M23A, 50 HP, 3 Phase, Product # 357083

    • Shipping Type:
      Freight
    • Units:
      EA
    $13,474.75
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    375 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    324TS
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    50 HP 3600 230 60 3 112
    50 HP 3600 208 60 3 124
    50 HP 3600 460 60 3 56
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories