DETAILS
    Close

    Motor, Large Frame, 05018OT3E326T-W40, 50|84 HP, 3 Phase, Product # 329832

    Motor, Large Frame, 05018OT3E326T-W40, 50|84 HP, 3 Phase, Product # 329832

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,079.25
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    512 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    326T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    84 HP 1800 460 60 3 58.5
    50 HP 1800 208 60 3 129
    50 HP 1800 230 60 3 117
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories