DETAILS
    Close

    Motor, Large Frame, HX007506NP21X, 7.5 HP, 3 Phase, Product # 329441

    Motor, Large Frame, HX007506NP21X, 7.5 HP, 3 Phase, Product # 329441

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,301.84
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    324 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    Yes
    Frame Size
    254T
    Country of Origin (Primary)
    US,BR
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1200 575 60 3 7.78
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories