DETAILS
    Close

    Motor, Large Frame, A44-8365-2738, 100 HP, 3 Phase, Product # 327040

    Motor, Large Frame, A44-8365-2738, 100 HP, 3 Phase, Product # 327040

    • Shipping Type:
      Freight
    • Units:
      EA
    $41,885.33
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    3.375 in
    Weight
    1815 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    445T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    100 HP 900 460 60 3 122
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories