DETAILS
    Close

    Motor, Large Frame, 12J423Y465G1, 30 HP, 3 Phase, Product # 326897VK

    Motor, Large Frame, 12J423Y465G1, 30 HP, 3 Phase, Product # 326897VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $14,858.34
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    649 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    326TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 HP 1200 460 60 3 45
    30 HP 1200 208 60 3 88
    30 HP 1200 230 60 3 90
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories