DETAILS
    Close

    Motor, Large Frame, 12J494Y978G1, 25 HP, 3 Phase, Product # 326894VK

    Motor, Large Frame, 12J494Y978G1, 25 HP, 3 Phase, Product # 326894VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $13,139.16
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    605 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    324TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25 HP 1200 460 60 3 35
    25 HP 1200 230 60 3 70
    25 HP 1200 208 60 3 72
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories