DETAILS
    Close

    Motor, Large Frame, EM4404T-M39B-1, 75 HP, 3 Phase, Product # 314719

    Motor, Large Frame, EM4404T-M39B-1, 75 HP, 3 Phase, Product # 314719

    • Shipping Type:
      Freight
    • Units:
      EA
    $27,513.09
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    2.875 in
    Weight
    1229 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    405T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    75 HP 1200 460 60 3 88
    75 HP 1200 230 60 3 176
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories