DETAILS
    Close

    Motor, Large Frame, 256Ttdbd6076, 10HP, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 313559

    Motor, Large Frame, 256Ttdbd6076, 10HP, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 313559

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,206.79
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    313 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    256T
    Country of Origin (Primary)
    CN,MX
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 1200 230 60 3 27.6
    10 HP 1200 460 60 3 13.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget