DETAILS
    Close

    Motor, Large Frame, 1Le1501-2Dc23-3Gb4-Z+Bo2-H00+Q, 55Kw, 1000 RPM, 380V, 50Hz, 3Ph, Product # 312905VK

    Motor, Large Frame, 1Le1501-2Dc23-3Gb4-Z+Bo2-H00+Q, 55Kw, 1000 RPM, 380V, 50Hz, 3Ph, Product # 312905VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $41,300.58
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    75 in
    Weight
    1150 lbs
    Housing Material
    Cast Iron
    Frame Type
    M
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermistors
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    DE
    Explosion Proof
    n/a
    Frame Size
    280
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    55 KW 1000 380 50 3 104.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget