DETAILS
    Close

    Motor, Large Frame, 10H795W805G1, 25 HP, 3 Phase, Product # 312842VK

    Motor, Large Frame, 10H795W805G1, 25 HP, 3 Phase, Product # 312842VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $13,335.49
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    437 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    284TC
    Base Type
    C-Face Footless
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25 HP 1500 400 50 3 38
    25 HP 1500 380 50 3 37.5
    25 HP 1500 415 50 3 38
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories