DETAILS
    Close

    Motor, Large Frame, Efm4400T, 100HP, 1800 RPM, 230/460V, 60Hz, 3Ph, Product # 311189

    Motor, Large Frame, Efm4400T, 100HP, 1800 RPM, 230/460V, 60Hz, 3Ph, Product # 311189

    • Shipping Type:
      Freight
    • Units:
      EA
    $23,517.29
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.875 in
    Weight
    1225 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    405T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    100 HP 1800 460 60 3 112
    100 HP 1800 230 60 3 224
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories