DETAILS
    Close

    Motor, Large Frame, 12F836X277G1, 40 HP, 3 Phase, Product # 310630VK

    Motor, Large Frame, 12F836X277G1, 40 HP, 3 Phase, Product # 310630VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $16,114.85
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    593 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    324TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories