DETAILS
    Close

    Motor, Large Frame, 447TTDN17203, 37.5|150 HP, 3 Phase, Product # 309726

    Motor, Large Frame, 447TTDN17203, 37.5|150 HP, 3 Phase, Product # 309726

    • Shipping Type:
      Freight
    • Units:
      EA
    $39,029.78
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    3.375 in
    Weight
    2000 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    447T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    37.5 HP 900 460 60 3 57.5
    150 HP 1800 460 60 3 173
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories