DETAILS
    Close

    Motor, Large Frame, 56T17D2094 Modified, 100 HP, 3 Phase, Product # 301692VK

    Motor, Large Frame, 56T17D2094 Modified, 100 HP, 3 Phase, Product # 301692VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $19,379.23
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.875 in
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    405T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    100 HP 1800 460 60 3 119
    100 HP 1800 230 60 3 238
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories