DETAILS
    Close

    Motor, Large Frame, Custom, 0.75 Kw, 1500 RPM, 280/400/415V, 50 Hz, 3 Phase, Product # 1059177

    Motor, Large Frame, Custom, 0.75 Kw, 1500 RPM, 280/400/415V, 50 Hz, 3 Phase, Product # 1059177

    • Shipping Type:
      Freight
    • Units:
      EA
    $12,355.60
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    19 in
    Weight
    594 lbs
    Housing Material
    Cast Iron
    Frame Type
    NA
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    C-Face Footless
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    80
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories