Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Motor, FL2168Z Frame, F21-A000-0572, 17 HP, 900 RPM, 460V, 60 Hz, 3 Phase, Product # 1052964

    Motor, FL2168Z Frame, F21-A000-0572, 17 HP, 900 RPM, 460V, 60 Hz, 3 Phase, Product # 1052964

    • Shipping Type:
      Freight
    • Units:
      EA
    $16,095.79
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    337 lbs
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    n/a
    NEMA Frame Size
    Nonstandard
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    17 HP 900 460 60 3 19.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories