DETAILS
    Close

    Motor, Large Frame, XM282522T, 20|25 HP, 3 Phase, Product # 1052315

    Motor, Large Frame, XM282522T, 20|25 HP, 3 Phase, Product # 1052315

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $9,306.22
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    507 lbs
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    284TS
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 3000 380 50 3 27
    25 HP 3600 230 60 3 56
    20 HP 3000 190 50 3 54
    25 HP 3600 460 60 3 28
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories