DETAILS
    Close

    Motor, Large Frame, 324THFCD9077, 25 HP, 3 Phase, Product # 1040880

    Motor, Large Frame, 324THFCD9077, 25 HP, 3 Phase, Product # 1040880

    • Shipping Type:
      Freight
    • Units:
      EA
    $15,075.26
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0 in
    Weight
    635 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    324T
    Country of Origin (Primary)
    MX,US
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25 HP 1200 460 60 3 32
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories