DETAILS
    Close

    Motor, Large Frame, 09N421T502G1, 20 HP, 3 Phase, Product # 1040001

    Motor, Large Frame, 09N421T502G1, 20 HP, 3 Phase, Product # 1040001

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,858.56
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    315 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    256TC
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 1500 400 50 3 27
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories