DETAILS
    Close

    Motor, Large Frame, 284TSTFCD6501 Modified, 25 HP, 3 Phase, Product # 1038140

    Motor, Large Frame, 284TSTFCD6501 Modified, 25 HP, 3 Phase, Product # 1038140

    • Shipping Type:
      Freight
    $13,866.80
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    440 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermistors
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    284TS
    Country of Origin (Primary)
    CN,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25 HP 3600 460 60 3 30
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories