DETAILS
    Close

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, ECS101A4H3EF4, 3 HP, 1800 RPM, 380/460V, 60 Hz, 3 Phase, Product # 357280

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, ECS101A4H3EF4, 3 HP, 1800 RPM, 380/460V, 60 Hz, 3 Phase, Product # 357280

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    88 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories