DETAILS
    Close

    Motor, D0832B4195, 82|123.7 Watt, 1 Phase, Product # 311739

    Motor, D0832B4195, 82|123.7 Watt, 1 Phase, Product # 311739

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $746.01
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    6 in
    Height
    6 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    123.7 W 1100 230 60 1 1.5
    123.7 W 1100 220 60 1 1.5
    82 W 950 240 50 1 1.5
    82 W 950 220 50 1 1.5
    82 W 950 230 50 1 1.5
    123.7 W 1100 240 60 1 1.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories