DETAILS
    Close

    Motor, CK48HB18JF02F, 0.333 HP, 1 Phase, Product # 310194

    Motor, CK48HB18JF02F, 0.333 HP, 1 Phase, Product # 310194

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    318865
    Motor, CK48HB15FF01, 560 Watt, 1 Phase, Product # 318865 Dual Shaft Motors $576.62 EA $576.62 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    7 in
    Height
    7 in
    Weight
    20 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1625
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    65
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1450 115 60 1 7.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories