DETAILS
    Close

    Vari-Green Motor, ZWK702B5H5001, 1HP, 3600RPM, 110-277V @ 50HZ, 115-277V @ 60HZ, 1PH, Product # 358273

    Vari-Green Motor, ZWK702B5H5001, 1HP, 3600RPM, 110-277V @ 50HZ, 115-277V @ 60HZ, 1PH, Product # 358273

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    13 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 3600 110 50 1 10.4
    1 HP 3600 220 50 1 5.5
    1 HP 3600 208 60 1 5.5
    1 HP 3600 240 50 1 5.5
    1 HP 3600 115 60 1 10.4
    1 HP 3600 115 50 1 10.4
    1 HP 3600 208 50 1 5.5
    1 HP 3600 277 50 1 4.9
    1 HP 3600 230 50 1 5.5
    1 HP 3600 277 60 1 4.9
    1 HP 3600 230 60 1 5.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories