DETAILS
    Close

    Motor, 35-0000-0628, 0.75HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 356518VK

    Motor, 35-0000-0628, 0.75HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 356518VK

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1043783
    Motor, 35E6552K833G1, 0.75 HP, 3 Phase, Product # 1043783 48-90 Frame Motors $2,626.27 EA $2,626.27 Consult Factory
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    35 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    56C
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 460 60 3 1.16
    0.75 HP 1800 208 60 3 2.48
    0.75 HP 1800 230 60 3 2.32
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories