DETAILS
    Close

    Motor, 0.75KW, 1000RPM, 380/400/415V, 50HZ, 3PH, Product # 329982

    Motor, 0.75KW, 1000RPM, 380/400/415V, 50HZ, 3PH, Product # 329982

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    21 lbs
    Housing Material
    Cast Iron
    Frame Type
    S
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    IN
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1000 380 50 3 -
    0.75 KW 1000 400 50 3 -
    0.75 KW 1000 415 50 3 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories