DETAILS
    Close

    Motor, 45KW, 1500RPM, 380/400/415V, 50HZ, 3PH, Product # 329966

    Motor, 45KW, 1500RPM, 380/400/415V, 50HZ, 3PH, Product # 329966

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329333
    Motor, C063SCT3842972B, 0.75 HP, 1 Phase, Product # 329333. Motors $992.92 EA $992.92 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    60 in
    Weight
    304 lbs
    Housing Material
    Cast Iron
    Frame Type
    S
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    IN
    Explosion Proof
    n/a
    Frame Size
    225
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    45 KW 1500 400 50 3 -
    45 KW 1500 380 50 3 -
    45 KW 1500 415 50 3 81.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories