DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, UNADA, FM124809H-2, 0.016HP, 2300RPM, 115-240V, 50HZ, 1PH, Product # 327960

    Vari-Green Motor, Pre-Programmed, UNADA, FM124809H-2, 0.016HP, 2300RPM, 115-240V, 50HZ, 1PH, Product # 327960

    OBSOLETE PRODUCT : Contact Us
    We are unable to source a direct replacement for this motor. A new unit may be required. Please contact Ceilingexhaustfans@greenheck.com with your current unit information for recommendations.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    120
    230
    HP
    1/60
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    2300
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    1
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    TH
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.016 HP 2300 220 50 1 0.25
    0.016 HP 2300 230 60 1 0.25
    0.016 HP 2300 240 50 1 0.25
    0.016 HP 2300 240 60 1 0.25
    0.016 HP 2300 230 50 1 0.25
    0.016 HP 2300 115 50 1 0.29
    0.016 HP 2300 115 60 1 0.29
    0.016 HP 2300 220 60 1 0.25
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories