DETAILS
    Close

    Motor, 1.1Kw, 1500 RPM, 415V, 50Hz, 3Ph, Product # 327938

    Motor, 1.1Kw, 1500 RPM, 415V, 50Hz, 3Ph, Product # 327938

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    117 lbs
    Housing Material
    Cast Iron
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    DE
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.1 KW 1500 415 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories