DETAILS
    Close

    Motor, .7518Et3Eal90S/L Retag, 0.75Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 327887

    Motor, .7518Et3Eal90S/L Retag, 0.75Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 327887

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329445
    Motor, M.7518ET3EAL90S/L-W22, 0.75 HP, 3 Phase, Product # 329445 48-90 Frame Motors $1,932.88 EA $1,932.88 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    36 lbs
    Housing Material
    Aluminum
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    90
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 380 50 3 1.7
    0.75 KW 1500 415 50 3 -
    0.75 KW 1500 400 50 3 1.64
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories